45°angle
front
back
side
top
Easy Operation
As part of Go 2 remote control module, the bimanual remote control has built-in data transmission module, bluetooth module. The communication between the robot dog and the bimanual remote control can be carried out by the data transmission module. And Go 2 can be controled by setting up the remote control information through the APP.
The High Computing Power Module
The Small Servo Arm
The Depth Camera D435i
The 3D Navigation Radar (HESAI XTi6)
The Charging Pile
The 3D Navigation Radar (MID-360)
Dual Cameras+Three in One
Foot End
The Charger
The Battery
The Remote Control
The Tracking Module
Charge Voltage
5.0V
Charging Current
2A5A
Frequency
2.4GHz
Capacity of Lithium Battery
2500mAh
Communication Mode
Data transmission module, Bluetooth
Running Time
4.5h
Remote Control Distance
100m+ (Open Environment)
45°angle
front
back
side
top
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.