45°angle
front
back
side
top
Temperature protection
The overcharge protection
Discharge protection
Short circuit protection
Over voltage protection
Under voltage protection
Battery Type
Polymer Lithium-ion Batteries
Weight
1.2kg
Charge Limit Voltage
DC25.2V
Model
GO1-BT03
Rated Capacity
6000mAh 133.2Wh
Size
85mm * 83mm * 146.5mm
Maximum Charge Power
151.2W
45°angle
front
back
side
top
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.