Professional Gym in Your Pocket
Unitree PUMP
Fitness Pump
Watch Video →

Your Pocket Gym

Ultra-high integration and easy to carry

Weighs only 700 grams, rejuvenate the body anytime, anywhere.

Update with Replacement, Utility Player

Full Body Workouts

The coverage rate of multi-directional strengthened muscle groups can reach more than 90%.

One PUMP For All Your Workouts

Massive free classes with professional fitness class guidance.

Fitness Equipment Will Bring You

  • Time Saving

    Exercises can be done for the heart, lung, and muscles in less time

  • Reduce Sports Injuries

    Have more scientific exercise experience, based on better exercise protection

  • Profession

    Professional equipment brings a strong workout immersion and atmosphere

  • Lightweight and Portable

    Automatically record exercise data in real time without thinking about exercise strategies on your own

Smart APP, Vibrant Community

Resistance 2~20kg flexible adjustment, scientific force, constant and uniform.

Your 24-hours Carry-on Gym

Simple and efficient anytime, anywhere

Cool with Two-tone

Sport with New Fashion

Dual Tone Arbitrary Choice.

Boys and girls can practice to the fullest!

Ingenious craftsmanship, fitness companion.

  • Rich Accessories

    Pull Rope Handle*1

    Annular Fixing Belt*1

    Door Anchor Fixing*1

    Ankle Fixing Accessory*1

    Storage Pouch*1

    Power Cable*1

  • Reverse Charging

    Emergency charging treasure for your phone.

    Up to 10W back-charge.

  • Resistance 2-20KG Adjustable

    Extremely fast adjustment, scientific power.

    Multi-pump combination.

    Can replace heavy duty fitness equipment.

  • Security Guarding

    When accidentally releasing force.

    The PUMP returns at a uniform speed.

    Avoid accidental injuries.

  • New Environmental Materials

    Environmental housing.

    High strength bombproof black rope.

High Performance

Power comes from the bionic robot joints.

Unitree used to perform in 2021 Spring Festival Gala, 2022 Beijing Olympic Opening Ceremony

Open Source Initiatives

To accelerate the global fitness trend, improve the average life expectancy, fully tap the possibilities of games and connecting the meta-universe, and vigorously expand the potential of PUMP, the follow-up open-source fitness pump.

Multi-device Linkage

Unified control doubles training.

PUMP
Resistance Adjust Range
2-10kg
PUMP PRO
Resistance Adjust Range
2-20kg
  • Brand
    Unitree
  • Size
    104*104*60mm
  • Material
    Composite Environmental Material
  • Battery Capacity
    700mAh
  • Colors
    Youthful PinkEnergetic Blue
  • Practice Way
    Wherever you go, there you PUMP
  • APP Professional Courses
    Massive professional courses in the APP, effective exercise real-time recording and feedback of exercise

PUMP

PUMP

Storage Pouch

Pull Rope Handle

Door Anchor Fixing

Annular Fixing Belt

Ankle Fixing Accessory

This product has been obtained

many new national utility patents.

Patent Number/Application Number

201821312969

201920905356

202120691834

202121644165

2022209107292

2022104050273

2022103130158

2022201004052

2021115521035

2021231994057

2021305956243

2021305956633

2021305956629

2021305956239

202130595653X

2021303925185

Tips of Fitness PUMP

  • Maintenance

    Please charge your power supply regularly (recommended at least once every 5 months) to maintain its long service life.

  • Safety

    Please do not place the product in water, fire medium temperature environment (greater than 45 degrees) and low temperature environment (below -20 degrees), do not give children to play, especially do not let children contact accessories. Please choose the appropriate practice method according to your physical condition, the company does not bear other losses in the process of product use except product quality problems.

  • Notice

    Please do not fix the PUMP to anchor points with sharp edges (if some empty beams or glass door folds), and do not place suction cups on cement floors or other rough floors. Do not rub on sharp edges, which will weaken the toughness of the rope or cut the rope.

  • Service

    In the case of not affecting the integrity of the goods (no installation, no use, no human bumps, disposable seals are not unopened), no reason to return and exchange is supported within 7 days from the date of signing. The product warranty period is within 1 year and the equivalent number of uses is less than 80,000 times (20kg model), 60,000 times (10kg model), the product has performance failure, with Unitree or Unitree authorized service center testing confirmation, consumers can choose to repair free of charge.

    Any product problems can be immediately contacted online customer service or national after-sales service telephone: 400-626-6518.

This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.

Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.