Fast Charging, Stable Transmission
The battery charger is specially designed for Go 2 battery. As a charger, it is easy to carry with small size and light weight, it provides the stable power to the battery. The battery has 2 versions, the standard charger and the quick charger.
Eight fold protection, safety guarantee
The High Computing Power Module
The Small Servo Arm
The Depth Camera D435i
The 3D Navigation Radar (HESAI XTi6)
The Charging Pile
The 3D Navigation Radar (MID-360)
Dual Cameras+Three in One
Food End
The Charger
The Battery
The Remote Control
The Tracking Module
Charge Voltage
DC 33.6V
Charging Time
2-4h
Charging Current
3.5A
Size
154mm * 60mm * 40mm
45°angle
front
back
side
top
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.