Believe in Light
Unitree 4D LiDAR L1
From $349
Watch Video ▶
360°×90°
Ultra-wide-angle scanning
0.05m
Near blind spot
30m
@90% reflectivity
21600
Effective frequency
230g
Weight
75×75×65mm
Compact size
Replacing traditional LIDAR sensing solution,
Achieving the same effect,
Completely meets the needs of small, conventional mobile robots in applications.
The top-of-the-line automotive-grade LiDAR generates a point cloud density of approximately 1.5 million points/s. At speeds of up to 200 km/h (55 m/s), the corresponding point cloud density is only 27,000 points/s when traveling 1 meter (and this is in scenarios that involve personal safety).
In contrast, small conventional mobile robots typically move at speeds far below 1 m/s. When equipped with L1 LiDAR, the corresponding point cloud density when traveling 1 meter is comparable to that of an automotive-grade system. Therefore, the point cloud density of the L1 LiDAR system is more than adequate for the needs of small and medium-sized mobile robot applications.
Believe in Light Unitree L1 is not afraid of challenges
Ultra Wide Angle
Large omnidirectional FOV (field of view)
360°×90°
Compact size
Compact size 75×75×65mm
Weighs only 230g for more flexible installation
Highly transparent object detection (glass)
Can detect under complex lighting conditions
suitable for a wider range of applications
*The scanning effect differs under different angles and radar parameters configuration, please refer to the actual.
Anti-ambient light
Effective resistance to indoor ambient light and outdoor glare interference.
Achieve stable ranging and high accuracy map building under 100Klux outdoor light.
Recommended deployment scheme
Unitree L1
From $349
A depth camera
$359
A wide-angle 3D radar
$700+
L1 PM
(Precision Measurement)
L1 RM
(Remote Measurement)
From $349
From $349
20m(@90% reflectivity)
10m(@10% reflectivity)
30m(@90% reflectivity)
15m(@10% reflectivity)
[1]: Radar accuracy decreases at close range detection.
Note: The above parameters, in different business scenarios, different radar parameters configuration, etc., vary in the application, please refer to the actual prevailing.
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.