45°angle
front
back
side
top
Temperature Protection
Charging temperature protection: Charging at a battery temperature below 5°C or above 55°C will damage the battery, and at this temperature, the battery will trigger a charging abnormality.
Circuit Protection
Automatically flattens the battery internal cell voltage to protect the battery.
Reset Protection
After 10 days of storage of the battery level above 65% without any operation, the battery can start to automatically discharge to 65% charge to protect the battery. Each self-discharge process lasts about 1 hour, there is no LED light during the discharge period, there may be slight heating, which is normal.
Overvoltage Protection
High-current charging can seriously damage the battery, and when the charging current is greater than 4A, the battery will stop charging.
Hardware Protection
In case the battery detects a short circuit, cut off the output to protect the battery.
Output Protection
Over-discharge can seriously damage the battery, and when the battery is discharged to 18V, the battery cuts off the output.
Overcharge Protection
Overcharging can severely damage the battery and automatically stops charging when the battery is full.
Battery Protection
When the battery is on, if no powered device is connected, the battery will automatically shut down after 3 seconds.
Battery Type
Polymer Lithium-ion Batteries
Weight
870g
Charge Limit Voltage
DC25.2V
Model
A101-BT01
Rated Capacity
4200mAh 90.72Wh
Size
80mm * 145mm * 80mm
Maximum Charge Power
100.8W
45°angle
front
back
side
top
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.