Unitree G1-Comp
Football Icon Designed for Competitions

Lightweight and Agile, Dominating the Game

With a steady gait and impressive speed, effortlessly scoring in one-on-one situations

Unitree G1-Comp

Unitree G1-Comp

Building the Future Together, Fighting the Race

  • API

    High-level operation control interface, Low-level operation control interface

    Status service interface, DDS communication interface

    Audio Lighting Service Interface

  • Simulation Environment

    Isaac Sim

    Mujoco

  • Multimodal Interaction

    UnifoLM Large Model

    Support TTS, ASR

    Support Yolo Recognition Algorithm

  • ROS Support

    Compatible with ROS2 Ecosystem

  • APP Support

    Quickly Configure Robots and View Status

  • Develop Computing Unit

    Jetson Orin NX

    Provides 157TOPS AI computing power

  • Dual Encoder

    Accurate and stable, no fear of interference

  • Strong and Durable

    The shell is covered with aluminum alloy

    and high-strength engineering plastics

  • Body Size

    Weight about 35kg

    Height about 130cm

  • Battery Life

    About 2 hours, supports quick change and fast charging

Mechanical Dimensions
  • Model

    G1 Comp

  • Height, Width and Thickness(Stand)

    1320x450x200mm

  • Height, Width and Thickness(Fold)

    690x450x300mm

  • Weight (With Battery)

    About 35kg+

  • Total Degrees of Freedom(Joint Freedom)

    25-45

  • Single Leg Degrees of Freedom

    6

  • Waist Degrees of Freedom

    1+(Optional 2 additional waist degrees of freedom)

  • Single Arm Degrees of Freedom

    5

  • Head 2 degrees of freedom

    2

  • Single Hand Degrees of Freedom

    7(Optional Force control of three-fingered hand)+2(Optional 2 additional wrist degrees of freedom)

    *Three-fingered dexterous hand Dex3-1 Parameter: The thumb has 3 active degrees of freedom; the index finger has 2 active degrees of freedom; the middle finger has 2 active degrees of freedom.

    **Dex3-1 can optionally be installed with tactile sensor arrays

  • Maximum Torque of Knee Joint【1】

    120N.m

  • Arm Maximum Load【2】

    About 3Kg

  • Calf + Thigh Length

    0.6M

  • Arm Span

    About 0.45M

  • Extra Large Joint Movement Space

    Waist joint:Z±155°、X±45°、Y±30

    Knee joint:0~165°

    Hip joint:P±154°、R-30~+170°、Y±158°

    Wrist joint:P±92.5°、Y±92.5°

Electrical Characteristics
  • Full Joint Hollow Electrical Routing

    YES

  • Joint Encoder

    Dual encoder

  • Cooling System

    Local air cooling

  • Power Supply

    13 string lithium battery

  • Basic Computing Power

    8-core high-performance CPU

  • Sensing Sensor

    Depth camera (optional 3D LiDAR)

  • 4 Microphone Array

    YES

  • 5W Speaker

    YES

  • WiFi 6 、Bluetooth 5.2

    YES

Accessories
  • High Computing Power Module

    NVIDIA Jetson Orin

  • Smart Battery (Quick Release)

    9000mAh

  • Charger

    54V 5A

  • Manual Controller

    YES

Other
  • Battery Life

    About 2h

  • Upgraded Intelligent OTA

    YES

  • Secondary Development【3】

    YES

  • Price(Tax and Shipping cost excluded)

    Contact sales

[1]

The maximum torque of the joint motors of the whole machine is different. This is the maximum torque of the largest joint motor among them.

[2]

The maximum load of the arm varies greatly under different arm extension postures.

[3]

For more information, please read the secondary development manual.

[4]

The above parameters may vary in different scenarios and configurations, please subject to actual situation.

[5]

The humanoid robot has a complex structure and extremely powerful power. Users are asked to keep a sufficient safe distance between the humanoid robot and the humanoid robot.Please use with caution

[6]

If any change in the appearance of the product, please refer to the actual product.

[7]

Some sample functions on this page are still being developed and tested, and will be opened to users in the future.

This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.

Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.