Go2 New Model Transformative Newborn
Equipped with in-wheel motor and 7-inch pneumatic tires
All-terrain Pass, Easy Glide
Conquest 70cm, Overcome Obstacles
Stand Tall and See Far, Easy Stair Climbing
Overthrow the Norm, Cool Handstand
Unlock a variety of peripheral additions
free combination, unlimited expansion
Unitree Go2-W

Dimension of standing
70cm x 43cm x 50cm
Weight (with battery)
About 18kg
Voltage
33.6V
Payload
≈8kg(MAX ~ 12kg)
Speed
0~2.5m/s
Max Climb Drop Height
< 70cm
Max Climb Angle
35°
Basic Computing Power
8-core High-performance CPU
Aluminum knee joint motor
16
Max Joint Torque[1]
About 45N.m
Tyres
7 Inch Pneumatic Tire
Super-wide-angle 3D LIDAR
●
HD Wide-angle Camera
●
Basic Action
●
Upgraded Intelligent OTA
●
APP Support
●
Manual controller
●
Front Lighting Lamp
●
WIFI6&4G&Bluetooth
●
Voice Function
●
Secondary development
●
Expansion Module
Standard arithmetic module (Orin NX)
Battery Type
Long endurance(15000mAh)
Endurance
1.5-3h
Charger
Fast charge(33.6V 9A)
Warranty Period
12 months
[1] The maximum torque in the table refers to the maximum torque of the largest joint motor; the actual maximum torque varies for the 16 joint motors.
[2] For more information, please read the secondary development manual.
*
Tip: Due to current technological and computing power limitations, certain functions must be implemented via manual operation or secondary development.
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.