D1-T
Teleoperation Robot Arm: Empowers Embodied Intelligence Research

Dual-Arm AI Teleoperation Kit

(Standard Edition)

$

8500

(Tax and freight excluded)

Quad-Arm AI Teleoperation Kit

(Full Edition)

$

16000

(Tax and freight excluded)

  • D1-T Ultra-Precision Force-Controlled Digital Servo Motor

    Data Acquisition and Embodied Intelligent Assistant

    Ultra-Precision Digital Force-Controlled Servo Motor

    Equipped with position control, velocity control, and force control functions, suitable for application development and learning tasks in a wide range of scenarios. Through low-level and high-level interfaces, direct control of the servo motor and advanced functions can be achieved.

  • D1-T Ultra-Precision Force-Controlled Digital Servo Motor

    Data Acquisition and Embodied Intelligent Assistant

    Ultra-Lightweight Robot Arm Body

    The robot arm is made of aluminum alloy material and weighs only 2.37kg with an arm length of 670mm, maintaining a lightweight design.

  • D1-T Ultra-Precision Force-Controlled Digital Servo Motor

    Data Acquisition and Embodied Intelligent Assistant

    Ultra-High Degrees of Freedom Control

    A "true" six-axis robot arm, equipped with six joints and a gripper, adding one degree of freedom to provide greater flexibility and freedom of movement in space.

  • D1-T Ultra-Precision Force-Controlled Digital Servo Motor

    Data Acquisition and Embodied Intelligent Assistant

    Ultra-Flexible Hardware Compatibility

    The robot arm can be connected to external devices such as cameras, mobile robot chassis, etc., combined with different scene applications to achieve more diverse functions and gameplay.

D1-T Unleashes Ultra-High Degrees of Freedom

Creating Infinite Possibilities

Distinguished by its ultra-high degrees of freedom control, featuring six joints and a gripper as standard configuration, it provides greater flexibility in spatial movement, covering a wider range of motion.

D1-T Innovative Force-Controlled Interaction Technology

Expanding the Possibilities of AI Applications and Gameplay

A leading choice for embodied intelligent assistants, unlocking the limitless potential of data acquisition and continuous learning.

  • Model

    D1

  • Weight

    About 2.37Kg

  • DoF

    6 Axis + 1 Gripper

  • Payload

    500g

  • Reach

    550mm(Gripper not included)、670mm(Gripper included)

  • Power Supply

    24V 2.5A (MAX 5A)

  • Interface

    DC5.5-2.1(Power Supply)+RJ45(Communication)+Type-C(Serial Port Debugging)

  • Motor Type

    Bus Servo

  • Power

    60W

This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.

Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.