Unitree R3 Controller
Newly Upgraded, Immersive Interaction
Official Partner, Best Choice

The R3 controller is compatible with the entire Unitree product line, including G1, H1, Go2, B2,

and more—one controller for multiple devices, easily transferable

  • Size

    216.43×100×41.42mm

  • Weight

    300g

  • Charging Voltage

    5.0V

  • Charging Current

    700mA

  • Lithium Battery Capacity

    780mAh

  • Battery Life

    5h

  • Communication Method

    Wireless Data Transmission, Bluetooth

  • Control Distance

    Above 100m [1]

[1]

This data is measured in an open, interference-free environment and may vary under different usage conditions.

This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.

Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.