Go2 Charger
High Security Protection, Fast Charging

Fast Charging, Stable Transmission

The battery charger is specially designed for Go 2 battery. As a charger, it is easy to carry with small size and light weight, it provides the stable power to the battery. The battery has 2 versions, the standard charger and the quick charger.

Eight fold protection, safety guarantee

  • Battery storage and self-discharge protection
  • Balenced charge protection
  • Overcharge protection
  • Charging temperature protection
  • Charging current protection
  • Short circuit protection
  • Over discharge protection
  • Battery load detection protection
The Charger Components List
Go2 Accessories List
  • The High Computing Power Module

  • The Small Servo Arm

  • The Depth Camera D435i

  • The 3D Navigation Radar (HESAI XTi6)

  • The Charging Pile

  • The 3D Navigation Radar (MID-360)

  • Dual Cameras+Three in One

  • Foot End

  • The Charger

  • The Battery

  • The Remote Control

  • The Tracking Module

Go2 Robot Charger

Standard Version

Fast Charging Version

  • Charge Voltage
    DC 33.6V
  • Charging Time
    2-4h
  • Charging Current
    3.5A
  • Size
    154mm * 60mm * 40mm

This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.

Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.