Unitree SV1-25
Embodied Stereo Binocular Camera
Robot-Specific Unlock Ultra-Wide-Angle Vision

220° Extra Large View

Binocular camera captures a wider field of view, enabling the robot to achieve accurate perception and intelligent decision-making.

Superior Advantage

Application

  • Robotic Arm Support

  • Robot Dog Support

  • Bot Support

Image Effect

Unitree SV1-25

Parameter

  • Model

    Unitree SV1-25

  • Chip Parameter

    1280(H) x 800(V) = 1.0 Mp

  • Optical Parameters

    1/4-inch(4.5 mm)

  • Shutter Type

    Overall Color Situation Shutter

  • Perspective

    V = 220°(Y = 1.35mm)

    H = 220°(Y = 1.80mm)

    D = 220°(Y = 2.29mm)

  • Lens Type

    Prime Lens

  • Baseline

    25mm(Distance between left and right lens centres)

  • Interface Type

    USB2.0

  • Output Image Format

    MJPEG/YUV2

  • Supported Resolutions and Frame Rates

    1856x800@30FPS

    928x400@30FPS / 60FPS

  • Power Supply Requirements

    5V / 200mA

  • Filter Cutoff Frequency

    T = 50% at 650±10nm

  • Operating Temperature

    -10℃ ~ 60℃

  • Size Info(unit:cm)

Shipping List

SV1-25 Binocular Camera

USBA to GH1.25-4pin

1m Cable

This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.

Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.