New Creature of Embodied AI
Unitree Go2
Infinite Revolution
Price from $ 1600
Continuous OTA Software Upgrade and Update

Standard Ultra-wide 4D LIDAR upgrades Recognition system by 200%.

Go2 features with Unitree's self-developed 4D LIDAR L1 with 360°x90°hemispherical ultra-wide recognition, super small blind spot and a minimum detection distance as low as 0.05m, which makes Go2 realise all-terrain recognizing.

Embodied Intelligence: AI+Robot

GPT empowers the new intelligent creature

to better understand the world and make decisions

Note: Use varies by country or region, please refer to the actual situation.

Hangzhou Asian Games "robot dog superstar"

At the 19th Asian Games in Hangzhou, a robot dog transported discus and javelin on the field and became a superstar by the audience.

Advanced AI Mode

Through large-scale AI simulation training, the Go2 robot has learned advanced gaits such as upside-down walking, adaptive roll-over, and climbing over obstacles, with excellent flexibility and stability at the same time.

  • 3D LiDAR Mapping

    With L1 LiDAR and a dedicated App, you can construct point cloud map within a certain area, and specify a path for Go2 to move autonomously.

  • ISS2.0

    Intelligent Side-follow System

    By adopting the new wireless vector positioning and control technology, the positioning accuracy is technically upgraded by 50%, the remote control distance is over 30m[2], and combined with the optimised obstacle avoidance strategy, it can make the robot better traverse complex terrain

  • OTA Upgrades

    Keep improving and evolving to be smarter.

    With user authorisation, the robot automatically connects to a cloud-based OTA service to upgrade its own programs to continuously improve the user experience.

Unitree Go2

New and improved intelligent bionic quadruped robot

  • Super Recognition System

    4D LIDAR L1

  • Max Running Speed

    Approx. 5m/s

    (tested in lab)

  • Peak Joint Torque

    Approx. 45N.m

  • Wireless Module

    Wi-Fi6/Bluetooth/4G

  • Ultra-long battery Endurance

    Approx. 2h—4h

    (Long battery life measured in real life)

  • Intelligent Side-follow System

    ISS 2.0

Intelligent Interaction

Have great fun with the APP

HD picture quality, real-time and stable[3].

A new App realizes HD image transmission and real-time remote monitor. Built-in 4G and eSIM enables more stable connection and remote control.

Pushing boundaries with technology

Equipped with more high-tech devices

The New Generation — Unitree Go2

returning with glory

leads the bionic robotics world

  • AIR

  • PRO

  • EDU

    *Available in diverse configurations, please contact Unitree for details.

Mechanical Specifications
  • Dimension of standing

    70x31x40cm

    70x31x40cm

    70x31x40cm

  • Dimension of crouching

    76x31x20cm

    76x31x20cm

    76x31x20cm

  • Weight (with battery)

    About 15kg

    About 15kg

    About 15kg

  • Material

    Aluminium alloy +

    High strength engineering plastic

    Aluminium alloy +

    High strength engineering plastic

    Aluminium alloy +

    High strength engineering plastic

Electron Parameter
  • Voltage

    28V~33.6V

    28V~33.6V

    28V~33.6V

  • Working maximum power

    About 3000W

    About 3000W

    About 3000W

Performance Parameters
  • Payload

    ≈7kg

    (MAX ~ 10kg)

    ≈8kg

    (MAX ~ 10kg)

    ≈8kg

    (MAX ~ 12kg)

  • Speed

    0 ~ 2.5m/s

    0 ~ 3.5m/s

    0 ~ 3.7m/s

    (MAX ~ 5m/s)

  • Max Climb Drop Height

    About 15cm

    About 16cm

    About 16cm

  • Max Climb Angle

    30°

    40°

    40°

  • Basic Computing Power

    8-core High-

    performance CPU[4]

    8-core High-

    performance CPU

Knee Joint Parameters
  • Max Joint Torque[1]

    About 45N.m

    About 45N.m

  • Aluminum knee joint motor

    12 set

    12 set

    12 set

  • Range of Motion

    body:-48~48°

    thigh:-200°~90°

    shank:-156°~-48°

    body:-48~48°

    thigh:-200°~90°

    shank:-156°~-48°

    body:-48~48°

    thigh:-200°~90°

    shank:-156°~-48°

  • Intra-joint circuit (knee)

  • Joint Heat Pipe Cooler

Force Sensor Parameters
  • Super-wide-angle 3D LIDAR

  • Wireless Vector Positioning Tracking Module

  • HD Wide-angle Camera

  • Foot-end force sensor

Feature List
  • Basic Action

  • Auto-scaling strap

  • Upgraded Intelligent OTA

  • RTT 2.0 Pictures Transaction

  • Graphical programme

  • Front lamp

  • WiFI6 with Dual-band

  • Bluetooth 5.2/4.2/2.1

  • 4G module

  • Voice Function[5]

  • ISS 2.0 Intelligent side-follow system

  • Intelligent detection and avoidance

  • Charging Pile Compatibility

  • Secondary development[6]

Accessories
  • Manual controller

    optional

    optional

  • High computing power module

    NVIDIA Jetson Orin (optional)

    (40-100Topscomputing power)

  • Smart battery

    standard

    (8000mAh)

    standard

    (8000mAh)

    long endurance

    (15000mAh)

  • Battery life

    About 1-2h

    About 1-2h

    About 2-4h

  • Charger

    standard

    (33.6V 3.5A)

    standard

    (33.6V 3.5A)

    fast charge

    (33.6V 9A)

  • Warranty period[7]

    6 months

    12 months

    12 months

  • Price(Tax and freight excluded)

    $1600

    $2800

    Contact your

    sales expert

[1] The maximum torque in the table refers to the maximum torque of the largest joint motor; the actual maximum torque varies for the 12 joint motors.

[2] In open environment without interference and blocking.

[3] 3.Transformation and quality varies considerably in different network environments.

[4] 8-core High-performance CPU :Supports a variety of modes, including advanced mode, AI mode, 3D LiDAR mapping, etc.

[5] Voice functions include offline voice interaction, commands, intercom and music play.

[6] For more information, please read the secondary development manual.

[7] For more detailed warranty terms, please read the product warranty brochure.

[8] The above parameters may vary in different scenarios and configurations, please subject to actual situation.

[9] If any change in the appearance of the product, please refer to the actual product.

[10] The 4G function of non-Chinese mainland version will only support 43 European countries (except Ukraine), and some Asian regions.

*

Tip: Limited to the current technique and computing power resources, part of function shall be realized human operation or secondary development.

This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.

Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.